Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.800 |
| A dimension MM | 45.700 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 10006B-104 |
| Construction Style | Reusable |
| End Type 1 | Male pipe (NPTF) |
| Hose cut off factor IN | 0.940 |
| Hose cut off factor MM | 23.900 |
| Hose size | -4 |
| Inside diameter IN | 0.300 |
| Inside diameter MM | 7.600 |
| Product height in | 0.870 |
| Product height mm | 22.098 |
| Product length in | 1.800 |
| Product length mm | 45.720 |
| Product material | Brass |
| Product width in | 0.870 |
| Product width mm | 22.098 |
| Series | Socketless |
| Thread size 1 | 1/4-18 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975058329 |
