Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.800 |
| A dimension MM | 45.720 |
| Angle shape | Straight |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 10006B-104-BG |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Reusable |
| End connection hex size IN | 0.560 |
| End connection hex size MM | 14.280 |
| End size 1 | -4 |
| End Type 1 | Male pipe (NPTF) |
| Finish plating | None |
| Hose cut off factor IN | 0.940 |
| Hose cut off factor MM | 23.876 |
| Hose size | -6 |
| Inside diameter IN | 0.300 |
| Inside diameter MM | 7.620 |
| Product height in | 0.860 |
| Product height mm | 21.844 |
| Product length mm | 45.720 |
| Product material | Brass |
| Product width in | 0.860 |
| Product width mm | 21.844 |
| Series | 100 B |
| Thread sealant | Yes |
| Thread size 1 | 1/4-18 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 810075332117 |
