Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.750 |
| A dimension MM | 44.400 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 10006B-406 |
| Construction Style | Crimp |
| End type 1 | Female 45 degree swivel |
| Hose cut off factor IN | 0.890 |
| Hose cut off factor MM | 22.600 |
| Hose size | -6 |
| Inside diameter IN | 0.300 |
| Inside diameter MM | 7.600 |
| Product height in | 0.750 |
| Product height mm | 19.050 |
| Product length in | 1.750 |
| Product length mm | 44.450 |
| Product material | Brass |
| Product width in | 0.750 |
| Product width mm | 19.050 |
| Series | Socketless |
| Thread size 1 | 5/8-18 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975058374 |
