Product specifications
Characteristic | Value |
---|---|
A dimension IN | 1.750 |
A dimension MM | 44.400 |
Angle shape | Straight |
Construction Style | Crimp |
End type 1 | Female 45 degree swivel |
Hose cut off factor IN | 0.890 |
Hose cut off factor MM | 22.600 |
Hose size | -6 |
Inside diameter IN | 0.300 |
Inside diameter MM | 7.600 |
Product height in | 0.750 |
Product height mm | 19.050 |
Product length in | 1.750 |
Product length mm | 44.450 |
Product material | Brass |
Product width in | 0.750 |
Product width mm | 19.050 mm |
Series | Socketless |
Thread size 1 | 5/8-18 UNF |
Working temperature max C | 150 |
Working temperature max F | 302 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 810075338942 |