Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.780 |
| A dimension MM | 45.212 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 190672-6B |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Compatible hoses | 255625652575FC647 H201 |
| Compatible tube OD IN | 0.38 |
| Compatible tube OD MM | 9.652 |
| Construction Style | Reusable |
| End connection hex size IN | 0.630 |
| End connection hex size MM | 16.002 |
| End connection torque | 17-21 lb-ft(24-28 Nm) |
| End size 1 | -6 |
| End Type 1 | Male 37 degree |
| Hose cut off factor IN | 0.890 |
| Hose cut off factor MM | 22.606 |
| Hose size | -6 |
| Inside diameter IN | 0.170 |
| Inside diameter MM | 4.318 |
| Product height in | 0.860 |
| Product height mm | 21.844 |
| Product length in | 1.780 |
| Product length mm | 45.212 |
| Product material | Brass |
| Product width in | 0.860 |
| Product width mm | 21.844 |
| Series | 100 B |
| Thread sealant | No |
| Thread size 1 | 9/16-18 UNJF |
| Tube OD 1 IN | 0.380 |
| Tube OD 1 MM | 9.652 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146044815 |
