Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.700 |
| A dimension MM | 43.180 |
| Angle shape | Straight |
| Brand | Weatherhead by Danfoss |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Compatible hoses | H100 H101 H201 H332 |
| Compatible tube OD IN | 0.38 |
| Compatible tube OD MM | 9.652 |
| Construction Style | Reusable |
| End connection hex size IN | 0.630 |
| End connection hex size MM | 16.002 |
| End connection torque | 17-21 lb-ft(24-28 Nm) |
| End size 1 | -8 |
| End type 1 | Female 37/45 universal swivel |
| Hex size 1 IN | 0.630 |
| Hex size 1 MM | 16.002 |
| Hose cut off factor IN | 0.840 |
| Hose cut off factor MM | 21.336 |
| Hose size | -6 |
| Inside diameter IN | 0.230 |
| Inside diameter MM | 5.842 |
| Product material | Brass |
| Series | 100 B |
| Thread sealant | No |
| Thread size 1 | 9/16-18 UNJF |
| Tube OD 1 IN | 0.380 |
| Tube OD 1 MM | 9.652 |
| Working pressure max bar | 400 |
| Working pressure max psi | 5800 |
