Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.420 |
| A dimension MM | 36.100 |
| Angle shape | Straight |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 10006B-A05-BG |
| Construction Style | Reusable |
| End Type 1 | Female inverted flare |
| Hose cut off factor IN | 0.560 |
| Hose cut off factor MM | 14.200 |
| Hose size | -5 |
| Inside diameter IN | 0.220 |
| Inside diameter MM | 5.600 |
| Product height in | 0.870 |
| Product height mm | 22.098 |
| Product length in | 1.420 |
| Product length mm | 36.068 |
| Product material | Brass |
| Product width in | 0.870 |
| Product width mm | 22.098 |
| Series | Socketless |
| Thread size 1 | 1/2-20 UNF |
