Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.440 |
| A dimension MM | 36.600 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 10006B-A06 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.652 |
| Compatible hoses | H100 H101 H201 H332 |
| Compatible tube OD IN | 0.38 |
| Compatible tube OD MM | 9.652 |
| Construction Style | Reusable |
| End connection hex size IN | 0.750 |
| End connection hex size MM | 19.050 |
| End size 1 | -6 |
| End Type 1 | Female Pipe (NPT) |
| Hose cut off factor IN | 0.580 |
| Hose cut off factor MM | 14.732 |
| Hose size | -6 |
| Inside diameter IN | 0.300 |
| Inside diameter MM | 7.620 |
| Product height in | 0.750 |
| Product height mm | 19.050 |
| Product length in | 1.440 |
| Product length mm | 36.576 |
| Product material | Brass |
| Product width in | 0.750 |
| Product width mm | 19.050 |
| Series | 100 B |
| Thread size 1 | 5/8-18 UNF |
| Tube OD 1 IN | 0.380 |
| Tube OD 1 MM | 9.652 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975058404 |
