Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.750 |
| A dimension MM | 44.400 |
| Angle shape | Straight |
| Construction Style | Crimp |
| End type 1 | Male inverted flare |
| Hose cut off factor IN | 0.890 |
| Hose cut off factor MM | 22.600 |
| Hose size | -6 |
| Inside diameter IN | 0.300 |
| Inside diameter MM | 7.600 |
| Product height in | 0.870 |
| Product height mm | 22.098 |
| Product length in | 1.750 |
| Product length mm | 44.450 |
| Product material | Brass |
| Product width in | 0.870 |
| Product width mm | 22.098 |
| Series | Socketless |
| Thread size 1 | 5/8-18 UNF |
| Working temperature max F | 302 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
