Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.200 |
| A dimension MM | 55.900 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 10008B-108 |
| Construction Style | Reusable |
| End type 1 | Male pipe (NPTF) |
| Hose cut off factor IN | 1.190 |
| Hose cut off factor MM | 30.200 |
| Hose size | -8 |
| Inside diameter IN | 0.390 |
| Inside diameter MM | 9.900 |
| Product height in | 0.980 |
| Product height mm | 24.892 |
| Product length in | 2.200 |
| Product length mm | 55.880 |
| Product material | Brass |
| Product width in | 0.980 |
| Product width mm | 24.892 |
| Series | Socketless |
| Thread size 1 | 1/2-14 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975058480 |
