Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.120 |
| A dimension MM | 53.848 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 10008B-308 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Reusable |
| End connection hex size IN | 0.810 |
| End connection hex size MM | 20.630 |
| End size 1 | -8 |
| End Type 1 | Male 45 degree inverted flare |
| Finish plating | None |
| Hose cut off factor IN | 1.110 |
| Hose cut off factor MM | 28.194 |
| Hose size | -8 |
| Inside diameter IN | 0.390 |
| Inside diameter MM | 9.906 |
| Product height in | 0.980 |
| Product height mm | 24.892 |
| Product length mm | 53.848 |
| Product material | Brass |
| Product width in | 0.980 |
| Product width mm | 24.892 |
| Series | 100 B |
| Thread sealant | No |
| Thread size 1 | 3/4-16 UNF |