Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.030 |
| A dimension MM | 51.900 |
| Angle shape | Straight |
| Construction Style | Crimp |
| End type 1 | Female 37/45 universal swivel |
| Hose cut off factor IN | 1.020 |
| Hose cut off factor MM | 25.900 |
| Hose size | -8 |
| Inside diameter IN | 0.3900 |
| Inside diameter MM | 9.9000 |
| Product height in | 1.010 |
| Product height mm | 25.654 |
| Product length in | 2.030 |
| Product length mm | 51.562 |
| Product material | Brass |
| Product width in | 1.010 |
| Product width mm | 25.654 |
| Series | Socketless |
| Thread size 1 | 3/4-16 UNF |
| Working temperature max C | 150 |
| Working temperature max F | 302 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975058510 |
