Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.250 |
| A dimension MM | 57.150 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 10008B-X08 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Reusable |
| End size 1 | -8 |
| End Type 1 | Standpipe Millimetrique |
| Finish plating | None |
| Hose cut off factor IN | 1.360 |
| Hose cut off factor MM | 34.544 |
| Hose size | -8 |
| Inside diameter IN | 0.390 |
| Inside diameter MM | 9.906 |
| Product height mm | 24.892 |
| Product length in | 2.370 |
| Product length mm | 60.198 |
| Product material | Brass |
| Product width in | 0.980 |
| Product width mm | 24.892 |
| Series | Socketless |
| Thread sealant | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 815628023641 |