Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.730 |
| A dimension MM | 69.342 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 10010B-108 |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Compatible hoses | H100 H101 H201 H332 |
| Compatible tube OD IN | 0.63 |
| Compatible tube OD MM | 16.002 |
| Construction Style | Reusable |
| End connection hex size IN | 0.880 |
| End connection hex size MM | 22.400 |
| End size 1 | -8 |
| End Type 1 | Male pipe (NPTF) |
| Hose cut off factor IN | 1.190 |
| Hose cut off factor MM | 30.226 |
| Hose size | -10 |
| Inside diameter IN | 0.480 |
| Inside diameter MM | 12.192 |
| Product height in | 0.740 |
| Product height mm | 18.796 |
| Product length in | 2.730 |
| Product length mm | 69.342 |
| Product material | Brass |
| Product width in | 0.875 |
| Product width mm | 22.225 |
| Series | 100 B |
| Thread sealant | No |
| Thread size 1 | 1/2-14 NPTF |
| Tube OD 1 IN | 0.630 |
| Tube OD 1 MM | 16.002 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975058558 |
