Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.680 |
| A dimension MM | 68.100 |
| Angle shape | Straight |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 10010B-610-BG |
| Construction Style | Reusable |
| End Type 1 | Female 37/45 universal swivel |
| Hose cut off factor IN | 1.140 |
| Hose cut off factor MM | 29.000 |
| Hose size | -10 |
| Inside diameter IN | 0.480 |
| Inside diameter MM | 12.200 |
| Product height in | 1.160 |
| Product height mm | 29.464 |
| Product length in | 2.680 |
| Product length mm | 68.072 |
| Product material | Brass |
| Product width in | 1.160 |
| Product width mm | 29.464 |
| Series | Socketless |
| Thread size 1 | 7/8-14 UNF |
