Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.610 |
| A dimension MM | 91.694 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 10010B-Y10 |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Compatible hoses | H100 H101 H201 H332 |
| Compatible tube OD IN | 0.63 |
| Compatible tube OD MM | 16.002 |
| Construction Style | Reusable |
| End connection hex size IN | 1.130 |
| End connection hex size MM | 28.700 |
| End Type 1 | Hose splicer |
| Hose cut off factor IN | 0.530 |
| Hose cut off factor MM | 13.462 |
| Hose size | -10 |
| Inside diameter IN | 0.480 |
| Inside diameter MM | 12.192 |
| Product height in | 1.150 |
| Product height mm | 29.210 |
| Product length in | 3.670 |
| Product length mm | 93.218 |
| Product material | Brass |
| Product width in | 1.125 |
| Product width mm | 28.575 |
| Series | 100 B |
| Thread sealant | No |
| Tube OD 1 IN | 0.630 |
| Tube OD 1 MM | 16.002 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 815628021364 |
