Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.770 |
| A dimension MM | 70.358 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 10012B-112 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Compatible hoses | H100 H101 H201 H332 |
| Compatible tube OD IN | 0.75 |
| Compatible tube OD MM | 19.050 |
| Construction Style | Reusable |
| End connection hex size IN | 1.060 |
| End connection hex size MM | 26.900 |
| End size 1 | -12 |
| End Type 1 | Male pipe (NPTF) |
| Hose cut off factor IN | 1.250 |
| Hose cut off factor MM | 31.750 |
| Hose size | -12 |
| Inside diameter IN | 0.610 |
| Inside diameter MM | 15.494 |
| Product height in | 1.280 |
| Product height mm | 32.512 |
| Product length in | 2.770 |
| Product length mm | 70.358 |
| Product material | Brass |
| Product width in | 1.280 |
| Product width mm | 32.512 |
| Series | 100 B |
| Thread sealant | No |
| Thread size 1 | 3/4-14 NPTF |
| Tube OD 1 IN | 0.750 |
| Tube OD 1 MM | 19.050 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975058589 |
