Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.080 |
| A dimension MM | 78.232 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 10016B-116 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible hoses | H100 H101 H201 H332 |
| Compatible tube OD IN | 1.00 |
| Compatible tube OD MM | 25.400 |
| Construction Style | Reusable |
| End size 1 | -16 |
| End type 1 | Male pipe (NPTF) |
| Hex size 1 IN | 1.380 |
| Hex size 1 MM | 35.100 |
| Hose cut off factor IN | 1.450 |
| Hose cut off factor MM | 36.830 |
| Hose size | -16 |
| Inside diameter IN | 0.850 |
| Inside diameter MM | 21.590 |
| Product material | Brass |
| Series | Socketless |
| Thread sealant | No |
| Thread size 1 | 1-11 1/2 NPTF |
| Tube OD 1 IN | 1.000 |
| Tube OD 1 MM | 25.400 |
| Working pressure max BAR | 276 |
| Working pressure max PSI | 4000 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146118868 |
