Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.010 |
| A dimension MM | 76.500 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 11.012-22-12 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| End type 1 | Standpipe Metric |
| Finish plating | Protective oil |
| Hose cut off factor IN | 1.490 |
| Hose cut off factor MM | 37.900 |
| Hose size | -12 |
| Inside diameter IN | 0.610 |
| Inside diameter MM | 15.500 |
| Product height in | 0.984 |
| Product height mm | 25.000 |
| Product length in | 3.012 |
| Product length mm | 76.500 |
| Product material | Carbon steel |
| Product width in | 0.984 |
| Product width mm | 25.000 |
| Series | Socketless |
| Tube OD 1 IN | 0.860 |
| Tube OD 1 MM | 22.000 |
