Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.490 |
| A dimension MM | 37.846 |
| Angle shape | Straight |
| Backup hex size IN | 0.620 |
| Backup hex size MM | 14.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 11.021-6-4 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| End connection hex size IN | 0.620 |
| End size 1 | -6 |
| End Type 1 | Male JE metric |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.590 |
| Hose cut off factor MM | 14.986 |
| Hose size | -4 |
| Inside diameter MM | 4.064 |
| Product height in | 0.550 |
| Product height mm | 13.970 |
| Product length in | 1.500 |
| Product length mm | 38.100 |
| Product material | Carbon steel |
| Product width in | 0.550 |
| Product width mm | 13.970 |
| Series | Socketless |
| Thread sealant | No |