Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.810 |
| A dimension MM | 71.374 |
| Angle shape | 90 Degree |
| Backup hex size IN | 1.060 |
| Backup hex size MM | 27.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 11.049-16-12 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Reusable |
| Drop dimension IN | 2.080 |
| Drop dimension MM | 52.83 |
| End connection hex size IN | 1.250 |
| End connection hex size MM | 32.000 |
| End size 1 | -16 |
| End Type 1 | Female globeseal 24/60 swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.140 |
| Hose cut off factor MM | 54.356 |
| Hose size | -12 |
| Inside diameter IN | 0.580 |
| Inside diameter MM | 14.732 |
| Product height in | 2.090 |
| Product height mm | 53.086 |
| Product length in | 2.810 |
| Product length mm | 71.374 |
| Product material | Carbon steel |
| Product width in | 1.260 |
| Product width mm | 32.004 |
| Thread sealant | No |
| Thread size 1 | M26x1.5 |