Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.990 |
| A dimension MM | 75.946 |
| Angle shape | 90 Degree |
| Backup hex size IN | 1.440 |
| Backup hex size MM | 36.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 11.049-22-16 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Reusable |
| Drop dimension IN | 2.120 |
| Drop dimension MM | 53.85 |
| End connection hex size IN | 1.430 |
| End connection hex size MM | 36.000 |
| End size 1 | -22 |
| End Type 1 | Female globeseal 24/60 swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.370 |
| Hose cut off factor MM | 60.198 |
| Hose size | -16 |
| Inside diameter IN | 0.830 |
| Inside diameter MM | 21.082 |
| Product height in | 2.130 |
| Product height mm | 54.102 |
| Product length in | 2.900 |
| Product length mm | 73.660 |
| Product material | Carbon steel |
| Product width in | 1.420 |
| Product width mm | 36.068 |
| Thread sealant | No |
| Thread size 1 | M30x2 |