Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.146 |
| A dimension MM | 54.500 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 11.057-13-8 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Compatible hoses | 2556 |
| Construction Style | Reusable |
| End size 1 | -5 |
| End Type 1 | Banjo DIN 7642 Form B, L.D. |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.131 |
| Hose cut off factor MM | 28.720 |
| Hose size | -8 |
| Inside diameter IN | 0.391 |
| Inside diameter MM | 9.930 |
| Product height in | 1.260 |
| Product height mm | 32.004 |
| Product length in | 2.770 |
| Product length mm | 70.358 |
| Product material | Carbon steel |
| Product width in | 0.780 |
| Product width mm | 19.812 |
| Series | Socketless |