Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.776 |
| A dimension MM | 70.500 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 11.057-16-10 |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Compatible hoses | 2556 |
| Construction Style | Reusable |
| End size 1 | -16 |
| End Type 1 | Banjo DIN 7642 Form B, L.D. |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.235 |
| Hose cut off factor MM | 31.380 |
| Hose size | -10 |
| Inside diameter IN | 0.484 |
| Inside diameter MM | 12.300 |
| Product height in | 1.530 |
| Product height mm | 38.862 |
| Product length in | 3.530 |
| Product length mm | 89.662 |
| Product material | Carbon steel |
| Product width in | 0.980 |
| Product width mm | 24.892 |
| Series | Socketless |