Product specifications
Characteristic | Value |
---|---|
A dimension IN | 1.575 |
A dimension MM | 40.000 |
Angle shape | Straight |
Application | General industrial useHydraulic systemsPetroleum based fluidsWater based fluids |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 0.250 |
Compatible hose ID MM | 6.400 |
Compatible hoses | 2556 |
Construction Style | Reusable |
End size 1 | -4 |
End type 1 | Banjo DIN 7642 Form B, L.D. |
Finish plating | Dura-Kote |
Hose cut off factor IN | 0.822 |
Hose cut off factor MM | 20.870 |
Hose size | -4 |
Inside diameter IN | 0.172 |
Inside diameter MM | 4.370 |
Product height in | 0.670 |
Product height mm | 17.018 |
Product length in | 1.910 |
Product length mm | 48.514 |
Product material | Carbon steel |
Product width in | 0.390 |
Product width mm | 9.906 mm |
Series | Socketless |
Thread sealant | No |
Working temperature max C | 100 |
Working temperature max F | 212 |
Working temperature min C | -40 |
Working temperature min F | -40 |