Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.732 |
| A dimension MM | 44.000 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 11.057-8-4 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Compatible hoses | 2556 |
| Construction Style | Reusable |
| End size 1 | -8 |
| End Type 1 | Banjo DIN 7642 Form B, L.D. |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 0.979 |
| Hose cut off factor MM | 24.870 |
| Hose size | -4 |
| Inside diameter IN | 0.172 |
| Inside diameter MM | 4.370 |
| Product height in | 0.950 |
| Product height mm | 24.130 |
| Product length in | 2.200 |
| Product length mm | 55.880 |
| Product material | Carbon steel |
| Product width in | 0.560 |
| Product width mm | 14.224 |
| Series | Socketless |