Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.452 |
| A dimension MM | 62.300 |
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 11.072-10-6 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Reusable |
| Drop dimension IN | 0.732 |
| Drop dimension MM | 18.60 |
| End connection hex size IN | 0.866 |
| End connection hex size MM | 22.000 |
| End size 1 | -10 |
| End Type 1 | Female globeseal 24/60 swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.586 |
| Hose cut off factor MM | 40.300 |
| Hose size | -6 |
| Inside diameter IN | 0.300 |
| Inside diameter MM | 7.500 |
| Product height in | 1.460 |
| Product height mm | 37.084 |
| Product length in | 2.890 |
| Product length mm | 73.406 |
| Product material | Carbon steel |
| Product width in | 1.000 |
| Product width mm | 25.400 |
| Series | Socketless |
| Thread size 1 | M18x1.5 |
| Tube OD 1 IN | 0.393 |
| Tube OD 1 MM | 10.000 |
