Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.692 |
| A dimension MM | 43.000 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 11.074-4-4 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Compatible hoses | 2556 |
| Construction Style | Reusable |
| Drop dimension IN | 1.043 |
| Drop dimension MM | 26.50 |
| End connection hex size IN | 0.550 |
| End connection hex size MM | 13.970 |
| End size 1 | -4 |
| End Type 1 | Female globeseal 24/60 swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 0.940 |
| Hose cut off factor MM | 23.900 |
| Hose size | -4 |
| Inside diameter IN | 0.172 |
| Inside diameter MM | 4.370 |
| Product height in | 1.220 |
| Product height mm | 30.988 |
| Product length in | 1.970 |
| Product length mm | 50.038 |
| Product material | Carbon steel |
| Product width in | 0.640 |
| Product width mm | 16.256 |
| Series | Socketless |
| Thread size 1 | M12x1.5 |
| Tube OD 1 IN | 0.196 |
| Tube OD 1 MM | 5.000 |
