Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.756 |
| A dimension MM | 70.000 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 11.122-16-12 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Reusable |
| End connection hex size IN | 1.420 |
| End connection hex size MM | 36.068 |
| End size 1 | -16 |
| End Type 1 | Male JE BSP |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.236 |
| Hose cut off factor MM | 31.400 |
| Hose size | -12 |
| Inside diameter IN | 0.610 |
| Inside diameter MM | 15.500 |
| Product height in | 1.640 |
| Product height mm | 41.656 |
| Product length in | 2.760 |
| Product length mm | 70.104 |
| Product material | Carbon steel |
| Product width in | 1.640 |
| Product width mm | 41.656 |
| Series | Socketless |
| Thread size 1 | G 1-11 |