Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.405 |
| A dimension MM | 86.500 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 11.140-12-12 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Reusable |
| Drop dimension IN | 1.988 |
| Drop dimension MM | 50.50 |
| End connection hex size IN | 1.260 |
| End connection hex size MM | 32.004 |
| End connection torque | 103-118 lb-ft(140-160 Nm) |
| End size 1 | -12 |
| End Type 1 | Female BSPP swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.885 |
| Hose cut off factor MM | 47.900 |
| Hose size | -12 |
| Inside diameter IN | 0.610 |
| Inside diameter MM | 15.500 |
| Product height in | 2.600 |
| Product height mm | 66.040 |
| Product length in | 4.040 |
| Product length mm | 102.610 |
| Product material | Carbon steel |
| Product width in | 1.450 |
| Product width mm | 36.830 |
| Series | Socketless |
| Thread size 1 | G 3/4-14 |
| Tube OD 1 IN | 0.708 |
| Tube OD 1 MM | 18.000 |