Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.654 |
| A dimension MM | 42.000 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 11.144-4-4 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Compatible hoses | 2556 |
| Construction Style | Reusable |
| End connection torque | 19-23 lb-ft(25-30 Nm) |
| End size 1 | -4 |
| End type 1 | Male BSP DIN 3852 form B |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.750 |
| Hex size 1 MM | 19.050 |
| Hose cut off factor IN | 0.984 |
| Hose cut off factor MM | 25.000 |
| Hose size | -4 |
| Inside diameter IN | 0.168 |
| Inside diameter MM | 4.270 |
| Product height in | 0.860 |
| Product height mm | 21.844 |
| Product length in | 1.650 |
| Product length mm | 41.910 |
| Product material | Carbon steel |
| Product width in | 0.860 |
| Product width mm | 21.844 |
| Series | Socketless |
| Thread size 1 | G 1/4 |