Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.791 |
| A dimension MM | 45.500 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Compatible hoses | 2556 |
| Construction Style | Reusable |
| End connection hex size IN | 0.866 |
| End connection hex size MM | 22.000 |
| End connection torque | 33-40 lb-ft(45-55 Nm) |
| End size 1 | -6 |
| End type 1 | Male BSP DIN 3852 form B |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.866 |
| Hex size 1 MM | 22.000 |
| Hex size 2 IN | 0.000 |
| Hose cut off factor IN | 0.885 |
| Hose cut off factor MM | 22.500 |
| Hose size | -6 |
| Inside diameter IN | 0.293 |
| Inside diameter MM | 7.450 |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 1.790 |
| Product length mm | 45.466 |
| Product material | Carbon steel |
| Product width in | 1.000 |
| Product width mm | 25.400 |
| Series | Socketless |
| Thread size 1 | G 3/8 |