Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.405 |
| A dimension MM | 86.487 |
| Angle shape | 90 Degree |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Reusable |
| Drop dimension IN | 2.086 |
| Drop dimension MM | 52.98 |
| End size 1 | -16 |
| End type 1 | Female globeseal DIN 24/60 |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.250 |
| Hex size 1 MM | 31.750 |
| Hose cut off factor IN | 1.866 |
| Hose cut off factor MM | 47.396 |
| Hose size | -10 |
| Inside diameter IN | 0.472 |
| Inside diameter MM | 11.989 |
| Product material | Carbon steel |
| Series | Socketless |
| Thread size 1 | M26x1.5 |