Product specifications
Characteristic | Value |
---|---|
Color | Black |
Cover material | Natural Rubber Blend(NR Blend) |
Inside diameter (inch) | 8.00 |
Inside diameter (mm) | 203.20 |
Outside diameter (inch) | 8.66 |
Outside diameter (mm) | 220.00 |
Tube material | Natural Rubber Blend(NR Blend) |