Product specifications
Characteristic | Value |
---|---|
Angle shape | 90 Degree |
Brand | Danfoss |
Compatible hose ID IN | 0.375 |
Compatible hose ID MM | 9.525 |
Construction Style | Crimp |
Drop dimension IN | 21.600 |
Drop dimension MM | 21.60 |
End Type 1 | Female 37 degree swivel |
Hex size 1 IN | 0.690 |
Hex size 1 MM | 17.526 |
Hose cut off factor IN | 0.831 |
Hose cut off factor MM | 21.100 |
Hose size | -6 |
Inside diameter IN | 0.299 |
Inside diameter MM | 7.600 |
Product material | Carbon steel |
Thread sealant | No |