Search
Account
Log in
Menu
Products
Product configurators
Tools
Documentation
Where to buy
Support
Home
Products
Hoses and fittings
Engine and A/C hose and fittings
Socketless hose and fittings
Socketless fittings
12028963
DNM-Eco-Friendly Multipurp. M13x22 T.14
12028963
Alternate part number: DNM
Tools
Add to comparison
Add to comparison
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Boston by Danfoss
Color
Green
Cover material
EPDM
Inside diameter (inch)
0.51
Inside diameter (mm)
13.00
Outside diameter (inch)
0.87
Outside diameter (mm)
22.00
Tube material
EPDM