Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 9.322 |
| A dimension MM | 236.800 |
| Angle shape | 90 Degree |
| Compatible hose ID IN | 2.500 |
| Compatible hose ID MM | 63.500 |
| Construction Style | Crimp |
| Drop dimension IN | 5.433 |
| Drop dimension MM | 138.00 |
| End size 1 | -40 |
| End Type 1 | Split flange code 61 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 6.094 |
| Hose cut off factor MM | 154.800 |
| Hose size | -40 |
| Inside diameter IN | 2.125 |
| Inside diameter MM | 53.975 |
| Product material | Carbon steel |
| Series | Winner 2-Piece |