HOSE NIPPLE,2P/40,C61/40,CZ,90D-product-details

HOSE NIPPLE,2P/40,C61/40,CZ,90D

12043853


Tools

Product specifications

Characteristic
Value
A dimension IN9.322
A dimension MM236.800
Angle shape90 Degree
Compatible hose ID IN2.500
Compatible hose ID MM63.500
Construction StyleCrimp
Drop dimension IN5.433
Drop dimension MM138.00
End size 1-40
End Type 1Split flange code 61
Finish platingZinc plating
Hose cut off factor IN6.094
Hose cut off factor MM154.800
Hose size-40
Inside diameter IN2.125
Inside diameter MM53.975
Product materialCarbon steel
SeriesWinner 2-Piece