Product specifications
Characteristic | Value |
|---|---|
| Brand | Weatherhead by Danfoss |
| Catalog Item | 121-00112-70 |
| Durometer | 70 |
| Inside diameter IN | 0.490 |
| Item type | O-Ring |
| Outside diameter IN | 0.590 |
| Product material | Ethylene propylene rubber (EPR) |
| Thickness IN | 0.100 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 813688026176 |