Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | Petroleum based fluidsWater-glycol systems |
| Bend radius min (inch) | 12.000 |
| Bend radius min (mm) | 304.800 |
| Brand | Danfoss |
| Burst pressure (bar) | 1448 |
| Burst pressure (psi) | 21000 |
| Construction | 4 Ply spiral |
| Cover material | Nitrile (NBR) |
| Inside diameter (inch) | 1.00 |
| Inside diameter (mm) | 25.40 |
| Outside diameter (inch) | 1.48 |
| Outside diameter (mm) | 37.59 |
| Reinforcement material | Brass plated steel wire |
| Tube material | Nitrile (NBR) |
| Working pressure max (bar) | 362 |
| Working pressure max (psi) | 5250 |
| Working temperature max (C) | 121 |
| Working temperature max (F) | 250.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
