Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.010 |
| A dimension MM | 25.654 |
| Angle shape | Straight |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 124-10167 |
| Finish plating | Zinc plating |
| Hex size 1 IN | 1.000 |
| Hex size 1 MM | 25.400 |
| Inside diameter IN | 0.570 |
| Inside diameter MM | 14.478 |
| Product height in | 0.880 |
| Product height mm | 22.352 |
| Product length in | 1.010 |
| Product length mm | 25.654 |
| Product material | Carbon steel |
| Product width in | 0.880 |
| Product width mm | 22.352 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -54 |
| Working temp min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789282705 |
