Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.380 |
| A dimension MM | 35.052 |
| Angle shape | Straight |
| Catalog Item | 124-10169 |
| Construction Style | Crimp |
| End size 1 | -10 |
| Finish plating | Protective oil |
| Hose cut off factor IN | 0.410 |
| Hose cut off factor MM | 10.414 |
| Inside diameter IN | 0.440 |
| Inside diameter MM | 11.176 |
| Product height in | 0.810 |
| Product height mm | 20.574 |
| Product length in | 1.380 |
| Product length mm | 35.052 |
| Product material | Carbon steel |
| Product width in | 0.810 |
| Product width mm | 20.574 |
| Series | Socketless |
| Thread sealant | No |