Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 0.669 |
| A dimension MM | 17.000 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 13.002-8P |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End connection hex size IN | 0.750 |
| End connection hex size MM | 19.000 |
| End connection torque | 33-40 lb-ft(45-55 Nm) |
| End size 1 | -8 |
| End type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Dura-Kote |
| Hose size | -8 |
| Inside diameter MM | 14.199 |
| Product height in | 0.748 |
| Product height mm | 18.999 |
| Product length in | 0.669 |
| Product length mm | 16.993 |
| Product material | Carbon steel |
| Product width in | 0.748 |
| Product width mm | 18.999 |
| Thread size 1 | M16x1.5 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |