Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.571 |
| A dimension MM | 65.300 |
| Angle shape | Straight |
| Backup hex size IN | 0.680 |
| Backup hex size MM | 17.000 |
| Brand | Winner by Danfoss |
| Catalog Item | 13017-06-04SPZ |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| End connection hex size IN | 0.680 |
| End size 1 | -6 |
| End type 1 | Male pipe BSPT |
| Finish plating | None |
| Hose cut off factor IN | 1.272 |
| Hose cut off factor MM | 32.300 |
| Hose size | -4 |
| Inside diameter IN | 0.157 |
| Inside diameter MM | 4.000 |
| Product height in | 0.669 |
| Product height mm | 16.993 |
| Product length in | 2.571 |
| Product length mm | 65.303 |
| Product width in | 0.669 |
| Product width mm | 16.993 |
| Series | Winner 2-Piece |
| Thread size 1 | R 3/8-19 |