Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.870 |
| A dimension MM | 47.498 |
| Angle shape | Straight |
| Backup hex size IN | 0.560 |
| Backup hex size MM | 14.000 |
| Brand | Winner by Danfoss |
| Catalog Item | 13018-04-04AUXZ |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Reusable |
| End connection hex size IN | 0.560 |
| End size 1 | -4 |
| End Type 1 | Male pipe BSPT |
| Finish plating | None |
| Hose cut off factor IN | 1.201 |
| Hose cut off factor MM | 30.500 |
| Hose size | -4 |
| Inside diameter IN | 0.126 |
| Inside diameter MM | 3.200 |
| Product height in | 0.551 |
| Product height mm | 13.995 |
| Product length in | 1.870 |
| Product width in | 0.551 |
| Product width mm | 13.995 |
| Series | Winner 2-Piece |
| Thread size 1 | R 1/4-19 |