Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.224 |
| A dimension MM | 56.489 |
| Angle shape | Straight |
| Backup hex size IN | 0.750 |
| Backup hex size MM | 19.000 |
| Brand | Winner by Danfoss |
| Catalog Item | 15618-06-06XZ |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Reusable |
| End connection hex size IN | 0.750 |
| End size 1 | -6 |
| End Type 1 | Male pipe (NPT) |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.319 |
| Hose cut off factor MM | 33.503 |
| Hose size | -6 |
| Inside diameter IN | 0.236 |
| Inside diameter MM | 5.994 |
| Product material | Carbon steel |
| Series | Winner 2-Piece |
| Thread sealant | Yes |
| Thread size 1 | Z 3/8-18 |