Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.710 |
| A dimension MM | 69.000 |
| Angle shape | Straight |
| Application | General industrial useHydraulic systemsPetroleum based fluidsWater based fluids |
| Brand | Winner by Danfoss |
| Catalog Item | 15618-08-08LTZ |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Reusable |
| End size 1 | -8 |
| End size 2 | -6 |
| End type 1 | Male pipe (NPTF) |
| End type 2 | Line/hose/tube |
| Finish plating | Zinc plating |
| Hex size 1 IN | 0.866 |
| Hex size 1 MM | 22.000 |
| Hose cut off factor IN | 1.630 |
| Hose cut off factor MM | 41.500 |
| Hose size | -8 |
| Inside diameter IN | 0.350 |
| Inside diameter MM | 9.000 |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 2.716 |
| Product length mm | 69.000 |
| Product material | Carbon steel |
| Product width in | 0.866 |
| Product width mm | 22.000 |
| Thread size 1 | 1/2-14 NPTF |
