Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.716 |
| A dimension MM | 69.000 |
| Angle shape | Straight |
| Backup hex size IN | 0.875 |
| Backup hex size MM | 22.000 |
| Brand | Winner by Danfoss |
| Catalog Item | 15618-08-08Z |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Reusable |
| End connection hex size IN | 0.875 |
| End size 1 | -8 |
| End Type 1 | Male pipe (NPT) |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.633 |
| Hose cut off factor MM | 41.478 |
| Hose size | -8 |
| Inside diameter IN | 0.354 |
| Inside diameter MM | 8.992 |
| Product height in | 0.866 |
| Product height mm | 21.996 |
| Product length in | 2.716 |
| Product material | Carbon steel |
| Product width mm | 21.996 |
| Series | Winner 2-Piece |
| Thread sealant | Yes |
| Thread size 1 | Z 1/2-14 |