Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.952 |
| A dimension MM | 74.981 |
| Angle shape | Straight |
| Backup hex size IN | 1.180 |
| Backup hex size MM | 30.000 |
| Brand | Winner by Danfoss |
| Catalog Item | 15618-12-10LTZ |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Reusable |
| End connection hex size IN | 1.180 |
| End size 1 | -12 |
| End type 1 | Male pipe (NPT) |
| Finish plating | Zinc nickel |
| Hose cut off factor IN | 1.724 |
| Hose cut off factor MM | 43.790 |
| Hose size | -10 |
| Inside diameter IN | 0.433 |
| Inside diameter MM | 10.998 |
| Product height in | 0.866 |
| Product length in | 2.716 |
| Product length mm | 68.986 |
| Product material | Carbon steel |
| Product width in | 0.866 |
| Product width mm | 21.996 |
| Series | Winner 2-Piece |
| Thread sealant | Yes |
| Thread size 1 | Z 3/4-14 |