Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.030 |
| A dimension MM | 76.962 |
| Angle shape | Straight |
| Application | General industrial useHydraulic systemsPetroleum based fluidsWater based fluids |
| Brand | Winner by Danfoss |
| Catalog Item | 15618-16-16LTZ |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Reusable |
| End connection hex size IN | 1.417 |
| End connection hex size MM | 36.000 |
| End size 1 | -16 |
| End size 2 | -12 |
| End type 1 | Male pipe (NPTF) |
| End type 2 | Line/hose/tube |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.878 |
| Hose cut off factor MM | 47.500 |
| Hose size | -16 |
| Inside diameter IN | 0.780 |
| Inside diameter MM | 20.000 |
| Product height in | 1.633 |
| Product height mm | 41.500 |
| Product length in | 3.031 |
| Product length mm | 77.000 |
| Product material | Carbon steel |
| Product width in | 1.417 |
| Product width mm | 36.000 |
